{"product":{"productId":"agid.35944","price":34.59,"name":"Spoked handwheels, sheet steel, with revolving cylinder grip, Form C, 5 spokes"},"currency":"EUR"}
- Ergonomic, rotating cylinder grip
- Robust, durable design
- Ideal for precise manual adjustments
Description
Product description
The handwheel is used for the precise manual positioning and adjustment of shafts and spindles. The robust design is resistant to shocks and impacts. The freely revolving thermoplastic cylinder grip has pleasant haptics, enabling comfortable operation even with prolonged or force-intensive use.
Material
Handwheel steel.
Cylinder grip thermoplastic.
Cylinder grip pin steel grade 5.8.
Countersunk screw with hex socket steel grade 8.8.
Cylinder grip thermoplastic.
Cylinder grip pin steel grade 5.8.
Countersunk screw with hex socket steel grade 8.8.
Version
Handwheel powder coated black RAL 9005.
Cylinder grip black-grey RAL 7021.
Cylinder grip pin black oxidised.
Countersunk screw with hexagon socket, black.
Cylinder grip black-grey RAL 7021.
Cylinder grip pin black oxidised.
Countersunk screw with hexagon socket, black.
Note
Form A: 3 spokes (Ø 125 mm).
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).
Diameter (D3) correspond to the DIN 950 specifications.
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).
Diameter (D3) correspond to the DIN 950 specifications.
Assembly
The cylinder grip is attached to the spoked handwheel using a countersunk screw.
The required hex key is not supplied.
The required hex key is not supplied.
Scope of delivery
Sheet steel spoked handwheel.
Revolving steel cylinder grip.
DIN EN ISO 10642 steel countersunk screw with hex socket.
Revolving steel cylinder grip.
DIN EN ISO 10642 steel countersunk screw with hex socket.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.