{"product":{"productId":"agid.35949","price":49.28,"name":"Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form A, 3 spokes"},"currency":"EUR"}
- Extremely high corrosion resistance
- Ergonomic, rotating cylinder grip
- Robust, durable design
- Ideal for precise manual adjustments
Description
Product description
The handwheel is used for the precise manual positioning and adjustment of shafts and spindles. The robust design is resistant to shocks and impacts. The freely revolving thermoplastic cylinder grip has pleasant haptics, enabling comfortable operation even with prolonged or force-intensive use.
Material
Handwheel stainless steel 1.4404.
Cylinder grip thermoplastic
.
Cylinder grip pin stainless steel 1.4404.
Countersunk screw with hex socket stainless steel A4.
Version
Handwheel matt abrasive blasted.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Note
Form A: 3 spokes (Ø 125 mm).
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).
Diameter (D3) correspond to the DIN 950 specifications.
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).
Diameter (D3) correspond to the DIN 950 specifications.
Assembly
The cylinder grip is attached to the spoked handwheel using a countersunk screw.
The required hex key is not supplied.
The required hex key is not supplied.
Scope of delivery
Sheet stainless steel spoked handwheel.
Stainless steel revolving cylinder grip.
DIN EN ISO 10642 stainless steel countersunk screw with hex socket.
Stainless steel revolving cylinder grip.
DIN EN ISO 10642 stainless steel countersunk screw with hex socket.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.