{"product":{"productId":"agid.32248","price":41.33,"name":"Slam latches, Form A"},"currency":"EUR"}
- For easy and secure locking of hatches and doors
- Suitable for all aluminium profiles
- Secured against dismantling when closed
- Various actuation types
Description
Material
Die cast aluminium.
End caps plastic.
End caps plastic.
Version
Black or alu-tone powder coated.
End caps black or alu-tone.
End caps black or alu-tone.
Note
For the simple and safe locking of doors and hatches. Installed from the front without mechanical processing using M6 cylinder-head or cheese-head screws. Secured to prevent removal when locked.
The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).
The double-lug version is supplied with a double lug key.
The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).
The double-lug version is supplied with a double lug key.
Drawing reference
Actuation:
a) single-key system
b) square 8 mm
c) double lug 5 mm
a) single-key system
b) square 8 mm
c) double lug 5 mm
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.