{"product":{"productId":"agid.35807","price":20.16,"name":"Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock, Form A, for adapter"},"currency":"EUR"}
- Ergonomic design
- Versatile applications
- Simple assembly
Description
Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The mounting holes are the standard 95 mm pitch.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
Profile half-cylinder locks for swivel grips (K2270) must be ordered separately.
Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.
The mounting holes are the standard 95 mm pitch.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
Profile half-cylinder locks for swivel grips (K2270) must be ordered separately.
Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.
Drawing reference
1) Mounting holes
2) Plate thickness max. 2.5mm
3) 1-point locking system
4) 3-point locking system
5) Tongue K1114
6) Swivel grip
7) Adapter for plastic or zinc tongues K2272
8) Zinc or plastic bar lock for flat bar K2279
2) Plate thickness max. 2.5mm
3) 1-point locking system
4) 3-point locking system
5) Tongue K1114
6) Swivel grip
7) Adapter for plastic or zinc tongues K2272
8) Zinc or plastic bar lock for flat bar K2279
Accessory
K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.