{"product":{"productId":"agid.16092","price":9.59,"name":"Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot"},"currency":"EUR"}
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use, sheet metal constructions
- High stability
- Material: steel or stainless steel
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
These indexing plungers are particularly suitable for mounting on thin-walled components.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
These indexing plungers are particularly suitable for mounting on thin-walled components.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Mushroom grip black gray RAL 7021.
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Mushroom grip black gray RAL 7021.
On request
Special versions.
Accessory
A double-ended ring spanner can be supplied as an accessory to tighten the nut.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.