text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Rails and ball cage stainless steel 1.4301.



Style A & C:

Balls steel.



Style B & D:

Balls stainless steel 1.4125.

Version
Rails bright.
Balls hardened.
Note for ordering
Sold individually.
Note
On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75 % lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

style A: greased, with holes.
style B: with food-grade lubricant, with holes.
style C: greased, with thread.
style D: with food-grade lubricant, with thread.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.7 mm.
Temperature range
5 °C to 35 °C
Advantages
Smooth running
High lateral stability due to precise guidance
Drawing reference
1) the rails with length 80 mm have no hole here
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range