{"product":{"productId":"agid.34459","price":27.08,"name":"Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles"},"currency":"EUR"}
Material
Housing, steel plate.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Version
Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Show more
Show less
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form A
from
€31.15
plus sales tax
plus shipping costs
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form B
from
€27.08
plus sales tax
plus shipping costs
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form C
from
€41.39
plus sales tax
plus shipping costs
Description
Product description
Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.
Material
Housing, steel plate.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Version
Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Note
Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
Application
These castors with a thermoplastic polyurethane tread are used for tool trolleys, floor dollies or in hygienic areas such as the food industry.
Temperature range
-20 °C - +70 °C.