{"product":{"productId":"agid.35028","price":12.54,"name":"Double clamps, plastic with stainless steel pins for lateral guides with conical holding profile"},"currency":"EUR"}
Material
Clamp thermoplastic.
Pin stainless steel 1.4301.
Version
Clamp black.
Pin bright.
Pin bright.
Show more
Show less
Description
Material
Clamp thermoplastic.
Pin stainless steel 1.4301.
Version
Clamp black.
Pin bright.
Pin bright.
Note
The double clamp is used together with the conical lateral guides K2306 and K2307. With this type, it is possible to mount two lateral guides one over the other. This enables higher products to be transported safely on the conveyor belt.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Assembly
By first installation, screw in the pin without using a washer and tighten it fully. Then loosen the pin again, fit the washer and tighten the screw securely.
When fitting the conical lateral guidance, position it at a slight angle so that the inner element of the double clip rests directly against the sheet metal holder and does not rest on the plastic guide. Then press the two halves of the clip together and secure them with pins.
When fitting the conical lateral guidance, position it at a slight angle so that the inner element of the double clip rests directly against the sheet metal holder and does not rest on the plastic guide. Then press the two halves of the clip together and secure them with pins.
Accessory
Lateral guide holders K2293.
Lateral guide holders K2294.
Lateral guides K2306.
Lateral guides K2307.
Lateral guide holders K2294.
Lateral guides K2306.
Lateral guides K2307.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.