{"product":{"productId":"agid.36829","price":30.61,"name":"Tube clamp joints, aluminium, straight, for round tubes, Form B, with toothing"},"currency":"EUR"}
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Infinitely adjustable through 180°
- On request: clamping levers for fastening and other diameters
Description
Material
Cast aluminium.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Screws and nuts galvanised.
Note
Form A: without toothing, infinitely adjustable through 180°.
Form B: with toothing, indexible in 15° steps and adjustable through 180°
Form B: with toothing, indexible in 15° steps and adjustable through 180°
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes K0493
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.