{"product":{"productId":"agid.16132","price":45.67,"name":"Eccentric clamp modules, steel, Form A"},"currency":"EUR"}
- Application sectors: machine construction, toolmaking, fixture construction
- No additional tools required
- Compatible with all conventional aluminium profile systems and T-slot tables
Description
Material
Body steel.
Cam levers cast aluminium.
Cam levers cast aluminium.
Version
Body black oxidised.
T-nut galvanised.
Cam levers black powder coated.
T-nut galvanised.
Cam levers black powder coated.
Note
The clamp module is inserted into the T-slot from above and secured using the cam lever, no other tools required.
Advantages
The eccentric clamp modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.