text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Grip PA.
Spacer PA.
Pin steel.
Version
Grip green.
Spacer black.
Pin galvanised.
Note
These pin hinges with spring-assisted grip are suitable for in-frame doors. The hinges are not visible to the user.
They can be mounted for left or right use.
The hinge opening angle is 120°.

Thanks to the spring-loaded pin, the door can be easily fitted and removed.

The pin hinges can also be used as indexing pins.
Assembly
1. Installation is carried out without tools by pressing the locking pin into the grip.
2. Removing the door.
3. Mounting the door.
4. Info: The gap between two components can be adjusted by countersinking the installation hole. The clamping range (S) lies between 0-4 mm.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range