- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Self-opening
- Integrated tension springs
- Temperature range -20° C to +80 °C
Description
Material
Aluminium 6060 T5.
Cover plug PA 6.6.
Cover plug PA 6.6.
Version
Black anodised
Note
These hinges have stainless steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 270°.
Spring torque:
M(0°): 0.23 Nm / M(90°): 0.15 Nm / M(180°): 0.08 Nm
Screw on using DIN 7991 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 270°.
Spring torque:
M(0°): 0.23 Nm / M(90°): 0.15 Nm / M(180°): 0.08 Nm
Screw on using DIN 7991 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.