{"product":{"productId":"agid.19998","price":14.85,"name":"Spring hinges aluminium profile, 1.3 Nm"},"currency":"EUR"}
Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Show more
Show less
Spring hinges aluminium profile, 1.3 Nm, spring open
from
€19.80
plus sales tax
plus shipping costs
Spring hinges aluminium profile, 1.3 Nm, spring closed
from
€20.84
plus sales tax
plus shipping costs
Description
Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
The hinges are equipped with an integrated steel tension spring. This allows automatic opening and closing of doors and hatches.
Opening angle 180°.
Opening spring torque:
M(0°) : 1.3 Nm / M(90°) : 1.1 Nm / M(180°) : 0.9 Nm
Closing spring torque:
M(0°) : 0.5 Nm / M(90°) : 0.7 Nm / M(180°) : 1 Nm
These hinges are designed for more than 10,000 switching cycles.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Opening angle 180°.
Opening spring torque:
M(0°) : 1.3 Nm / M(90°) : 1.1 Nm / M(180°) : 0.9 Nm
Closing spring torque:
M(0°) : 0.5 Nm / M(90°) : 0.7 Nm / M(180°) : 1 Nm
These hinges are designed for more than 10,000 switching cycles.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Temperature range
From -20°C to +80°C
Accessory
Socket head screws with hexagon socket DIN 912/EN ISO 4762.