{"product":{"productId":"agid.17750","price":28.57,"name":"Ball lock pin, steel with thread"},"currency":"EUR"}
Material
Housing and push button steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version
Housing nickel-plated.
Knob tempered and nickel-plated.
Ball tempered.
Knob tempered and nickel-plated.
Ball tempered.
Show more
Show less
Description
Material
Housing and push button steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version
Housing nickel-plated.
Knob tempered and nickel-plated.
Ball tempered.
Knob tempered and nickel-plated.
Ball tempered.
Note
Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting dimensions Form B for plate thickness 6 to 16 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention
The specified pullout forces only apply in conjunction with locating bush K1065.
Accessory
Locating bush K1065.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.