{"product":{"productId":"agid.17192","price":5.49,"name":"Clamping angles Type I"},"currency":"EUR"}
Material
Clamping angle die-cast zinc.
Handle die-cast zinc DIN EN 12844.
Metal parts stainless steel 1.4305.
Version
Clamping angle painted aluminium tone.
Handle powder-coated.
Stainless steel bright.
Handle powder-coated.
Stainless steel bright.
Show more
Show less
Clamping angle Form A
from
€6.46
plus sales tax
plus shipping costs
Clamping angle Form B, with clamping lever
from
€10.80
plus sales tax
plus shipping costs
Clamping angle Form C, with eccentric clamp module
from
€49.66
plus sales tax
plus shipping costs
Description
Material
Clamping angle die-cast zinc.
Handle die-cast zinc DIN EN 12844.
Metal parts stainless steel 1.4305.
Version
Clamping angle painted aluminium tone.
Handle powder-coated.
Stainless steel bright.
Handle powder-coated.
Stainless steel bright.
Note
The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.
Loosening the screw releases both clamps allowing free rotation and sliding along the slots.
The clamping angles are generally used in pairs or in combination with a joint angle.
Loosening the screw releases both clamps allowing free rotation and sliding along the slots.
The clamping angles are generally used in pairs or in combination with a joint angle.