{"product":{"productId":"agid.27134","price":293.66,"name":"Side clamps, hydraulic single-acting with spring return"},"currency":"EUR"}
Material
Housing and piston steel.
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Show more
Show less
Description
Product description
Side clamps are used to apply the clamping force to the side of a workpiece. Side clamps are particularly suitable for clamping situations in which clamping from above cannot be carried out or is not required.
After the pressure has been released, the piston and the thrust pad are returned to the initial position with the aid of springs.
After the pressure has been released, the piston and the thrust pad are returned to the initial position with the aid of springs.
Material
Housing and piston steel.
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Note
With the clamping force applied from the side, both a horizontal and a vertical force component are generated. The size of the force components depends on the travel respectively. An applied vertical force component can be max. 25 % of the clamping force. With this force, the workpiece is pushed down onto the seating face. The horizontal force component drops to min. 95 % of the initial force depending on the travel.
The clamping piston in side clamps has an integrated travel limiter.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Observe safety instructions.
The clamping piston in side clamps has an integrated travel limiter.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Observe safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- O-ring flange connection.
Technical Data
Max. operating pressure: 500 bar.
Advantages
- Low installation height.
- Integrated travel limit on the clamping piston.
- Integrated travel limit on the clamping piston.
Scope of delivery
1 O-ring 10x2 (for flange connection operating mode) supplied.
Drawing reference
1) screw plug
2) O-ring
2) O-ring
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.