Discover the quotation tool now!
Request a quote quickly and easily online.
More precise clamping
KIPP is expanding its range with A4 stainless steel cam levers for tool-free and precise clamping for maximum loads.
Intelligent designing
Discover 5 valuable tips for selecting the ideal standard components with KIPP.
Clamping levers from KIPP
Reliable, robust and versatile. Discover the classics from KIPP.
New products
Discover our new products on the following pages, from technical innovations to improved functions.
All products at a click
Faster to the appropriate standard and operating parts - digital, efficient and reliable.
KIPP has expanded its range to include A4 stainless steel cam levers for use under extreme conditions. These new high-duty operating parts impress with high corrosion resistance and reliable functionality - even in salty, wet and aggressive environments. Typical application sectors are the chemical industry, shipbuilding, the offshore sector and foodstuff, pharmaceutical and medical technologies.
HEINRICH KIPP WERK expands its range of operating parts to include four new series of finger grips made from aluminium, stainless steel, steel and plastic. These compact, tastefully designed grips impress with easy handling, versatile material options and minimal space requirements - ideal for applications with a clear design language and limited installation space.
The cam lever with mandrel collet offers a quick, removable option for positioning and fixating components in one step. As a flexible assembly aid, it finds use wherever handling, precision and time saving is required - from vehicle construction to assembly fixtures.
OUR PROMISE: TRUST IN KIPP
CERTIFICATES
Our commitment to guaranteeing maximum quality is reflected in our self-image and our certifications.
We see quality management as an ongoing process of implementing new requirements quickly and purposefully. By organising work processes effectively and acting with foresight, we can also increase customer and employee satisfaction.